??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMF 32M-PS-C-2-S49
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 32M-PS-C-2-S49
VERF
Availability
Available
BC
Order code
BMF0088
TC
Product identifier
BMF 32M-PS-C-2-S49
PX
Product view
40590_00
ICON
WEBINC
Product family
Cross-system variability
W
Weight
0.015 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BMF0088
DESCRIPT
Description
Dimension = 25 x 11.9 x 26 mm, Principle of operation = Magnetic field sensor, Connection = M8x1-Male, 3-pin, Application = Round cylinder, Pneumatic cylinder with trapezoidal slot, Mounting part = with tube cuff, Housing material = Aluminium, Switching output = PNP normally open (NO), Switching frequency = 10000 Hz, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...85 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.